background-waves

043701.5

Product Status| Activei

043701.5

FUSE 63V FA 1206 1.5A | Series: 437
info
This 100% Lead Free and RoHS compliant fuse series has been designed specifically to provide over current protection to circuits that see high working ambient temperatures (up to 150°C).

The general design ensures excellent temperature stability and performance reliability.

In addition to this, the high i²t values typical of the Littelfuse Ceramic fuse family ensure high inrush current withstand capability.
PropertyValue
Voltage Rating (V)
63
Maximum AC Voltage (V)
63
Nominal Melting I2T (A2sec)
0.158
Resistance (Ω)
0.209
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202F Method 103B Condition D
interrupt Voltage Type AC/DC) - 2
DC
Terminal Strength
IEC 60127-4
Interupt Voltage Type
AC
interrupt Voltage (V) -2
63
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
63
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Fusing Characteristic 350 Percent
1
interrupt Amperage (A) - 1
50
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature -55°C to +150°C
  • Lead-free and RoHS compliant
  • Suitable for leaded and lead-free reflow or wave soldering

043701.5 Applications

Highlights Section

  • LCD Displays
  • Servers
  • Printers
  • Scanners
  • Data Modems

043701.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
043701.5WRFUSE 63V FA 1206 1.5ARoHS6/6/2008Pb-FreePdf IconCoC_RoHS10_043701.5WRPdf IconREACH_SVHC Declaration_043701.5WRDoes Not ContainYesPdf IconIPC_043701.5WR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.