background-waves

0456030.

Product Status| Activei

0456030.

FUSE 125V V/FA NANO2 RoHS 30A | Series: 456
info

The High Current NANO2 Fuse is a small square surface mount fuse that is designed to support higher current requirements of various applications.

PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
81
Resistance (Ω)
0.00132
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
100
Interupt Voltage Type
AC
interrupt Amperage (A) - 2
300
interrupt Voltage (V) -2
65
interrupt Voltage Type AC/DC) - 2
AC
interrupt Voltage (V) -1
125
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Surface mount high current fuse
  • Fully compatible with lead-free solder alloys and higher temperature profiles associated with lead free assembly
  • RoHS compliant, Halogen-free
  • Available in ratings of 20, 30 and 40 Amperes

0456030. Applications

Highlights Section

  • Voltage regulator module for PC server
  • Cooling fan system for PC server
  • Storage system power
  • Basestation power supply
  • Power Supplies for networking
  • Mass Storage Systems
  • Automotive

0456030. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0456030.ERFUSE 125V V/FA NANO2 RoHS 30ARoHS12/20/2006NoPdf IconCoC_RoHS9_0456030.ERPdf IconREACH_SVHC Declaration (Contain)_0456030.ERContainsYes1/1/1901Pdf IconIPC_0456030.ER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.