background-waves

045403.5

Product Status| Activei

045403.5

FUSE 125V SB NANO2 RoHS 3.5A | Series: 454
info

The NANO2 Slo-Blo fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse. The unique time delay feature of this fuse design helps solve the problem of nuisance "opening" by accommodating inrush currents that normally cause a fast-acting fuse to open.

PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
26.53
Resistance (Ω)
0.0224
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Marking Code
Black
interrupt Amperage (A) - 1
50
Terminal Strength
> 2 lbs
Amp Code (Part Number)
3.5
Interupt Voltage Type
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
125
Interupt Amperage 3
300
Interupt Voltage - 3
32
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Amps Rate
3.5
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Time-Lag (Slo-Blo)
  • Small size
  • Wide range of current rating available (375 mA to 12 A)
  • Wide operating temperature range
  • Low temperature derating
  • RoHS compliant
  • Halogen-free

045403.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
045403.5MRFUSE 125V SB NANO2 RoHS 3.5ARoHS9/1/1998NoPdf IconCoC_RoHS9_045403.5MRPdf IconREACH_SVHC Declaration (Contain)_045403.5MRContainsYesPdf IconIPC_045403.5NR_045403.5MR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.