background-waves

044901.5

Product Status| Activei

044901.5

FUSE 125V SB NANO2 LEAD-FREE 1.5A | Series: 449
info
PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
4.7
Resistance (Ω)
0.1186
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
Interupt Voltage Type
AC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
125
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
Terminations
Gold-Plated Brass Caps
Packaging Code
R
  • Lead-free
  • Slo-Blo®
  • Small size
  • Wide range of current ratings available
  • Wide operating temperature range
  • Low temperature de-rating

044901.5 Applications

Highlights Section

  • PCs
  • LCD/PDP monitor
  • Portable DVD player
  • Power supply
  • Networking / PC servers
  • White goods
  • Office Automation equipment
  • Industrial equipment
  • Medical equipment

044901.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
044901.5MRFUSE 125V SB NANO2 LEAD-FREE 1.5ARoHS7/14/2005Pb-Free3/26/2007Pdf IconCoC_RoHS10_044901.5MRPdf IconREACH211_Declaration_044901.5MRDoes Not ContainNoPdf IconIPC_044901.5MR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.