background-waves

FLAT PAK Fuses

FLAT-PAK® surface mount fuses provide overcurrent protection on printed circuit boards. Littelfuse makes very fast-acting FLAT-PAK fuses and time-delayed FLAT-PAK fuses that employ Slo-Blo®. Both versions can be used in systems rated for up to 250 V.
  • Available with ampere ratings from 63 mA to 5 A
  • Interrupting ratings of 50 A to 250 V ac
  • Operate in a temperature range from –55 ℃ to +125 ℃
  • CSA certified
  • UL Recognized
  • Also available in axial radial thru hole configurations
  • Minature design and low profile save space
  • Compatible with reflow and wave soldering processes

FLAT PAK Fuses Parts

FiltersFilters

FLAT PAK Fuses Resources