Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Voltage Rating (V) | Mounting Method | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Voltage Rating (V) | Mounting Method | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
70 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
90 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
100 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
1000 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
1100 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
1200 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
125 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / CSA / UR | |||
150 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
175 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
200 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
225 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | ECC / UR / CSA | |||
250 | 100 kA @ 170 Vdc | Fast-Acting (F) | 170 | Bolt-In | UR / CSA / ECC |
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.