background-waves

SAO020

Product Status| Activei

SAO020

ACS TYPE S FUSE ADAPTER 20A | Series: SAO
info
The National Electric Code now permits Edison-base fuses to be used only for replacements in existing installations, and then, only when there is no evidence of overfusing or tampering. All new Edison-based fuseholders must have Type S fuse adapters installed before they are placed in service. Designed to prevent installation of wrong size fuses, Type S Adapters (SAO series) screw into Edison-base fuseholders so they may accept Type S fuses. Once installed the adapters cannot be removed.

To prevent shunting of open fuses or overfusing, and to reduce nuisance fuse opening, it is recommended that SAO adapters with properly rated SLO or SOO series fuses be installed in all Edison-base fuseholders.
PropertyValue
Current Rating (Continuous) in Amps
20
Mounting Method
Adapter
Fuse Type
Type S Plug
Holder Family
Other Products
Current Rating Max (A)
20
Misc Cat
Plug Fuse Adapters

SAO020 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0SAO020.ZACS TYPE S FUSE ADAPTER 20A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.