The National Electric Code now permits Edison-base fuses to be used only for replacements in existing installations, and then, only when there is no evidence of overfusing or tampering. All new Edison-based fuseholders must have Type S fuse adapters installed before they are placed in service. Designed to prevent installation of wrong size fuses, Type S Adapters (SAO series) screw into Edison-base fuseholders so they may accept Type S fuses. Once installed the adapters cannot be removed.
To prevent shunting of open fuses or overfusing, and to reduce nuisance fuse opening, it is recommended that SAO adapters with properly rated SLO or SOO series fuses be installed in all Edison-base fuseholders.
To prevent shunting of open fuses or overfusing, and to reduce nuisance fuse opening, it is recommended that SAO adapters with properly rated SLO or SOO series fuses be installed in all Edison-base fuseholders.
SAO Parts
Filters
Showing 1 to 10 of 10 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Mounting Method | Fuse Type | Holder Family | Current Rating Max (A) | Misc Cat |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Mounting Method | Fuse Type | Holder Family | Current Rating Max (A) | Misc Cat | |
---|---|---|---|---|---|---|---|---|
1 | Adapter | Type S Plug | Other Products | 1 | Plug Fuse Adapters | |||
2 | Adapter | Type S Plug | Other Products | 2 | Plug Fuse Adapters | |||
4 | Adapter | Type S Plug | Other Products | 4 | Plug Fuse Adapters | |||
5 | Adapter | Type S Plug | Other Products | 5 | Plug Fuse Adapters | |||
1.6 | Adapter | Type S Plug | Other Products | 1.6 | Plug Fuse Adapters | |||
15 | Adapter | Type S Plug | Other Products | 15 | Plug Fuse Adapters | |||
20 | Adapter | Type S Plug | Other Products | 20 | Plug Fuse Adapters | |||
3.2 | Adapter | Type S Plug | Other Products | 3.2 | Plug Fuse Adapters | |||
30 | Adapter | Type S Plug | Other Products | 30 | Plug Fuse Adapters | |||
1.25 | Adapter | Type S Plug | Other Products | 1.25 | Plug Fuse Adapters |