- Up to 80 V dc protection
- Window shows fuse status
- Up to 2,700 A interrupting rating
- Compact size saves space
- RoHS compliant and lead (Pb) free
- Up to 80 V dc protection
- Window shows fuse status
- Up to 2,700 A interrupting rating
- Compact size saves space
- RoHS compliant and lead (Pb) free
CNL Parts
Filters
Showing 1 to 12 of 19 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
35 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR | |||
40 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | CUR / UR | |||
50 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR | |||
60 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | CUR / UR | |||
80 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR | |||
100 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR | |||
125 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR | |||
130 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | CUR / UR | |||
150 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR | |||
175 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | CUR / UR | |||
200 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR | |||
225 | 2.5 kA @ 32 Vdc | Fast-Acting | 32 | 32 | UR / CUR |
CNL Applications
- Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move hazardous materials.