Lift Truck Fuses

Use Littelfuse lift truck fuses to provide overcurrent protection in low-voltage industrial equipment operating in hazardous environments. We make fast-acting and very fast-acting versions of these high-quality specialty power fuses. Browse the Littelfuse selection of lift truck fuses for detailed specifications.
- Fast-acting and very fast-acting
- Current ratings from 10 A to 800 A
- Interrupting ratings up to 2.5 kA at 75 V dc
- UL Recognized
- RoHS compliant
- Available with windows to view whether elements have burned out
- HAZGARD series fuses evaluated for use in UL 583 hazardous applications
- Compact, space-saving designs
Lift Truck Fuses Parts
Filters
Showing 1 to 12 of 81 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Voltage Rating (V) |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | |
---|---|---|---|---|---|---|
35 | Fast-Acting | 32 | 32 | |||
40 | Fast-Acting | 32 | 32 | |||
50 | Fast-Acting | 32 | 32 | |||
60 | Fast-Acting | 32 | 32 | |||
80 | Fast-Acting | 32 | 32 | |||
100 | Fast-Acting | 32 | 32 | |||
125 | Fast-Acting | 32 | 32 | |||
130 | Fast-Acting | 32 | 32 | |||
150 | Fast-Acting | 32 | 32 | |||
175 | Fast-Acting | 32 | 32 | |||
200 | Fast-Acting | 32 | 32 | |||
225 | Fast-Acting | 32 | 32 |
Lift Truck Fuses Applications
- Battery-operated industrial machinery
- Datacenters
- Forklift trucks
- Pallet movers
- Scissor lifts
Lift Truck Fuses Resources

POWR-Gard Catalog
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Lift Truck Fuses Information Center
Littelfuse lift truck fuses are designed to provide overcurrent protection for low voltage equipment used in hazardous operations. Used in many applications such as lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move hazardous materials.