Automotive-Passenger-Car-Catalog
Use this catalog to choose fuses, shunts, diodes, and resistors for passenger vehicles. Includes "Fuseology," an introduction to fusing.
Part Number | Actions | Current Rating (A) | Voltage Rating (V) | Typ. Voltage Drop (mV) | Interrupting Rating | Mounting Technology | Max Recommended Environmental Temperature (°C) |
---|
Part Number | Actions | Current Rating (A) | Voltage Rating (V) | Typ. Voltage Drop (mV) | Interrupting Rating
| Mounting Technology | Max Recommended Environmental Temperature (°C) | |
---|---|---|---|---|---|---|---|---|
25 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
25 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
30 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
30 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
40 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
40 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
50 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
50 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
60 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
60 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
70 | 36 | 70 | Up to 625 A | Bolt-Down | 125 | |||
70 | 36 | 70 | Up to 625 A | Bolt-Down | 125 |