The Littelfuse SPXI solar fuse is designed to integrate into an in-line assembly within a wire harness. The fuse provides photovoltaic (PV) protection that meets UL 248-19 for photovoltaic applications. The SPXI can be electrically insulated by either overmolding or using heat-shrink.
- Offers higher amperage protection in less space for increased design flexibility
- One-piece cap design, without joints, offers easier wire crimping and more streamlined molding
- No fuse holder required helps save space, time, and money
- 50,000 A interrupting rating
- Offers higher amperage protection in less space for increased design flexibility
- One-piece cap design, without joints, offers easier wire crimping and more streamlined molding
- No fuse holder required helps save space, time, and money
- 50,000 A interrupting rating
SPXI Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Voltage Rating (V) | Amp Code (Part Number) | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Voltage Rating (V) | Amp Code (Part Number) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
1 | 30 kA | Fast-Acting (F) | 1500 | 1 | CUR / TUV | |||
1 | 30 kA | Fast-Acting (F) | 1500 | 1 | CUR / TUV | |||
2 | 30 kA | Fast-Acting (F) | 1500 | 2 | CUR / TUV | |||
2 | 30 kA | Fast-Acting (F) | 1500 | 2 | CUR / TUV | |||
3 | 30 kA | Fast-Acting (F) | 1500 | 3 | TUV | |||
3 | 30 kA | Fast-Acting (F) | 1500 | 3 | TUV | |||
4 | 30 kA | Fast-Acting (F) | 1500 | 4 | CUR / ECC / TUV / UR | |||
4 | 30 kA | Fast-Acting (F) | 1500 | 4 | UR / ECC / TUV | |||
TUV | ||||||||
5 | 30 kA | Fast-Acting (F) | 1500 | 5 | UR / CUR / ECC / TUV | |||
5 | 30 kA | Fast-Acting (F) | 1500 | 5 | ECC / TUV / UR | |||
TUV |
SPXI Applications
- Photovoltaic high-capacity homerun, truck harness, and wire harness
Highlights Section
- Photovoltaic high-capacity homerun, truck harness, and wire harness
Series: SPXI Resources

Solar Product Catalog
Use this catalog to find high-voltage fuses, surge protection solutions, protection relays, and switches optimized for use in solar applications.

Littelfuse Solar Products Catalog
Find fuses, TVS diodes, protection relays, varistors, and IGBT power modules for solar energy applications.

Solar Product Line Card
Find fuses, mechanical switches, and ground fault protection solutions Littelfuse engineered specifically for solar power applications.

Solar Product Line Card - Mandarin
Chinese readers can find fuses, mechanical switches, and ground fault protection solutions for solar arrays, inverters, combiners, and

Solar Product Line Card - Spanish
Spanish readers can find fuses, mechanical switches, and ground fault protection solutions for solar arrays, inverters, combiners, and

Can Using In-Line Fuses Reduce Solar Costs?
Download this Littelfuse white paper to read how deploying circuit protection could lower expenses for renewable energy.