background-waves

059301.8S

Product Status| Activei

059301.8S

F09BS SB 1.8A | Series: 593S
info

059301.8S is a Slo-Blo military fuse with an ampere rating of 1.8.

PropertyValue
Current Rating (Continuous) in Amps
1.8
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
250
Size
Midget/5AG
Amp Fract
1 8/10
Family style
F09B
Fuse Class
Supplemental
Indicating
No
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series
Stand No
MIL-PRF-15160/9

059301.8S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
059301.8UXSF09BS SB 1.8ARoHS1/30/2006Pb-Free1/30/2006

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.