background-waves

0592.375S

Product Status| Activei

0592.375S

F60C 500V .375AS | Series: 592S
info

0592.375S is a fast-acting military fuse with an ampere rating of 0.375.

PropertyValue
Current Rating (Continuous) in Amps
0.375
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
500
Size
Midget/5AG
Amp Fract
3/8
Family style
F60C
Fuse Class
Supplemental
Indicating
No
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series
Stand No
MIL-PRF-15160/60

0592.375S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0592.375UXSF60C 500V .375ASRoHS1/30/2006Pb-Free1/30/2006Yes1/30/2006

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.