

Littelfuse 594 Series Fuses Provide Supplemental Overcurrent Protection
Note: Content adapted from BLN commercial equivalent series.
The 594 Series 250 V ac fast-acting fuses provide low-cost overcurrent protection for military applications and control circuits. They supplement the primary branch-circuit fuse or breaker to provide additional backup protection. These fuses also have the capability to limit currents with fast-acting reliability.
Note: Content adapted from BLN commercial equivalent series.
The 594 Series 250 V ac fast-acting fuses provide low-cost overcurrent protection for military applications and control circuits. They supplement the primary branch-circuit fuse or breaker to provide additional backup protection. These fuses also have the capability to limit currents with fast-acting reliability.
- 10x38 mm size
- Fast-acting
- Fiber body
- POWR-GARD® technology
- Common dimensions used in a variety of control circuit applications
- Provides fast short-circuit response within the interrupting rating
- Cost-effective materials provide a lower cost alternative for supplemental circuit protection
- Ensures reliable overcurrent protection
594 Parts
Filters
Showing 1 to 12 of 14 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Size |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Size | |
---|---|---|---|---|---|---|
1 | Fast-Acting (F) | 250 | Midget/5AG | |||
2 | Fast-Acting (F) | 250 | Midget/5AG | |||
3 | Fast-Acting (F) | 250 | Midget/5AG | |||
4 | Fast-Acting (F) | 250 | Midget/5AG | |||
5 | Fast-Acting (F) | 250 | Midget/5AG | |||
6 | Fast-Acting (F) | 250 | Midget/5AG | |||
7 | Fast-Acting (F) | 250 | Midget/5AG | |||
8 | Fast-Acting (F) | 250 | Midget/5AG | |||
10 | Fast-Acting (F) | 250 | Midget/5AG | |||
12 | Fast-Acting (F) | 250 | Midget/5AG | |||
15 | Fast-Acting (F) | 250 | Midget/5AG | |||
20 | Fast-Acting (F) | 250 | Midget/5AG |
594 Applications
- Control circuits
- Military (MIL Grade) applications
- Inductive loads