Originally developed to provide overcurrent protection to onboard chargers in EVs, compact 6x32 mm cartridge fuses work in many high-power automotive applications. The AEC-Q200–qualified fuses boast high interrupting ratings, and their standoff leads make them easy to mount on printed circuit boards.
Rated at up to 500 V ac
Interrupting ratings up to 10 kA at 500 V ac
Operate at temperatures ranging from –55 ℃ to +125 ℃