background-waves

028502.5

Product Status| Activei

028502.5

FUSE 250V 5X20 PB-FREE 2.5A | Series: 285
info
Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
25.625
Resistance (Ω)
0.0384
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
95
Fusing Characteristic 175 Percent
750
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Gold or rhodium-plated caps
  • Ceramic tubes
  • Broad current ratings: 125 mA to 20A
  • Lead-free and RoHS compliant
  • PSE agency approval

028502.5 Applications

Highlights Section

  • Audio and video electronics: inverter and driver circuits for LCD TV, DVD recorders / players, home audio system, etc.
  • Medical electronics
  • High sensitive, low magnetic circuits

028502.5 Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
028502.5HXPFUSE 250V 5X20 PB-FREE 2.5ARoHS2/5/2009Pb-Free2/5/2009No
028502.5HXRPFUSE 250V 5X20 PB-FREE 2.5ARoHS2/5/2009Pb-Free2/5/2009No
028502.5MXPFUSE 250V 5X20 PB-FREE 2.5ARoHS6/18/2008Pb-Free6/18/2008No
028502.5MXRPFUSE 250V 5X20 PB-FREE 2.5ARoHS6/18/2008Pb-Free6/18/2008No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.