background-waves

0285008.

Product Status| Activei

0285008.

FUSE 250V 5X20 PB-FREE 8A | Series: 285
info
Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
224
Resistance (Ω)
0.0089
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Gold or rhodium-plated caps
  • Ceramic tubes
  • Broad current ratings: 125 mA to 20A
  • 100% lead-free and RoHS compliant
  • PSE agency approval

0285008. Applications

Highlights Section

  • Audio and video electronics: inverter and driver circuits for LCD TV, DVD recorders / players, home audio system, etc.
  • Medical electronics
  • High sensitive, low magnetic circuits

0285008. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0285008.HXPFUSE 250V 5X20 PB-FREE 8ARoHS2/5/2009Pb-Free2/5/2009No
0285008.HXRPFUSE 250V 5X20 PB-FREE 8ARoHS2/5/2009Pb-Free2/5/2009No
0285008.MXPFUSE 250V 5X20 PB-FREE 8ARoHS6/18/2008Pb-Free6/18/2008No
0285008.MXRPFUSE 250V 5X20 PB-FREE 8ARoHS6/18/2008Pb-Free6/18/2008No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.