background-waves

0285005.

Product Status| Activei

0285005.

FUSE 250V 5X20 PB-FREE 5A | Series: 285
info
Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
70
Resistance (Ω)
0.0141
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Gold or rhodium-plated caps
  • Ceramic tubes
  • Broad current ratings: 125 mA to 20A
  • 100% lead-free and RoHS compliant
  • PSE agency approval

0285005. Applications

Highlights Section

  • Audio and video electronics: inverter and driver circuits for LCD TV, DVD recorders / players, home audio system, etc.
  • Medical electronics
  • High sensitive, low magnetic circuits

0285005. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0285005.HXPFUSE 250V 5X20 PB-FREE 5ARoHS2/5/2009Pb-Free2/5/2009No
0285005.HXRPFUSE 250V 5X20 PB-FREE 5ARoHS2/5/2009Pb-Free2/5/2009No
0285005.MXPFUSE 250V 5X20 PB-FREE 5ARoHS6/18/2008Pb-Free6/18/2008No
0285005.MXRPFUSE 250V 5X20 PB-FREE 5ARoHS6/18/2008Pb-Free6/18/2008No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.