background-waves

0239.600

Product Status| Activei

0239.600

FUSE 5X20MM PGT H PACK (P) | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2.415
Resistance (Ω)
0.699
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3600
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239.600 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0239.600HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
0239.600HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239.600HXPPdf IconREACH201_Declaration_0239.600HXPDoes Not ContainYesPdf IconIPC_0239.600
0239.600MRET1PFUSE 250V SLO-BLO LBC 5X20 RoHS .600ARoHS2/1/2005Pb-Free2/1/2005No
0239.600MXEPFUSE 5x20 PGT SLO-BLO LBC 0.6A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0239.600MXPFUSE 5x20 SLO-BLO LBC 0.6A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239.600MXPPdf IconREACH201_Declaration_0239.600MXPDoes Not ContainYesPdf IconIPC_0239.600
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.