background-waves

0239.125

Product Status| Activei

0239.125

FUSE 250V 5X20 TL UL LBC RoHS .125A | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.085
Resistance (Ω)
11.6
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interupt Voltage Type
AC
Fusing Characteristic 135 Percent
3600
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239.125 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0239.125MXPFUSE 250V 5X20 TL UL LBC RoHS .125ARoHS2/1/2005Pb-Free2/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.