background-waves

0235.125

Product Status| Activei

0235.125

FUSE 5X20MM PGT H PACK (P) | Series: 235
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.085
Resistance (Ω)
0.10545
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3600
interrupt Amperage (A) - 1
100
interrupt Voltage (V) -1
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0235.125 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02351.25HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
0235.125HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
02351.25HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_02351.25HXPPdf IconREACH201_Declaration_02351.25HXPDoes Not ContainNoPdf IconIPC_02351.25MXP_02351.25HXP
0235.125HXPFUSE 5x20mm H PACK (P)RoHS2/1/2005Pb-Free2/1/2005NoPdf IconIPC_0235.125MXP_0235.125HXP
0235.125MXEPFUSE 5x20 PGT F LBC 0.125A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.