background-waves

02331.25

Product Status| Activei

02331.25

FUSE 5x20 C/CODE M 1.25A/125V (P) | Series: 233
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
3.39
Resistance (Ω)
0.1263
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Interupt Voltage Type
AC
Fusing Characteristic 135 Percent
15
interrupt Amperage (A) - 1
10000
interrupt Voltage (V) -1
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

02331.25 Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02331.25MXBPFUSE 5x20 C/CODE M 1.25A/125V (P)RoHS5/1/2005Pb-Free5/1/2005No
02331.25MXEPFUSE 5x20 PGT M 1.25A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Yes
02331.25MXF21PFUSE 125V UL LBC MA 5X20MM 1.25ARoHS5/1/2005Pb-Free5/1/2005Yes
02331.25MXPFUSE 5x20 M 1.25A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_02331.25MXPPdf IconREACH209_Declaration_02331.25MXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.