background-waves

023306.3

Product Status| Activei

023306.3

FUSE 5x20 PGT M 6.3A/125V (P) | Series: 233
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
151.905
Resistance (Ω)
0.0166
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Interupt Voltage Type
AC
Fusing Characteristic 135 Percent
15
interrupt Amperage (A) - 1
10000
interrupt Voltage (V) -1
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

023306.3 Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
023306.3MX845PFUS 5x20 M 6.3A/125V CUSTOMER SPECIAL-PRoHS5/1/2005Pb-Free5/1/2005No
023306.3MXBPFUSE 5x20 C/CODE M 6.3A/125V (P)RoHS5/1/2005Pb-Free5/1/2005NoPdf IconIPC_023306.3MXBP
023306.3MXEPFUSE 5x20 PGT M 6.3A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_023306.3MXEPPdf IconREACH209_Declaration_023306.3MXEPDoes Not ContainYes
023306.3MXF11PFUSE 5X20 P/TAIL RAD. FORMED M 6.3A/125VRoHS5/1/2005Pb-Free5/1/2005Yes
023306.3MXF21PFUSE 125V UL LBC MA 5X20MM 6.3ARoHS5/1/2005Pb-Free5/1/2005Yes
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.