background-waves

0218.125

Product Status| Activei

0218.125

FUSE 5x20 T LBC 125mA/250V (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
889
Resistance (Ω)
0.0034
IEC Marking
T12.5AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218.125 Resources

Showing 1 to 5 of 14 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0218.125HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.125HXPPdf IconREACH_SVHC Declaration_0218.125HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0218.125MXP-HXP-TXP-VXP
0218.125HXPX
0218.125MRET1PFUSE 250V 5X20 TL PT PB-FREE 125mARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.125MRET1PNo
0218.125MRET1PX
0218.125MXBPFUSE 5x20 C/CODE T LBC 125mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.125MXBPNo
  • /
  • 3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.