background-waves

0218.100

Product Status| Activei

0218.100

FUSE 5x20 T LBC 100mA/250V (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.079
Resistance (Ω)
6.018
IEC Marking
T100mAL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
200
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218.100 Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0218.100HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.100HXPPdf IconREACH_SVHC Declaration_0218.100HXPDoes Not ContainNoPdf IconIPC_0218.100MXP_0218.100HXP
0218.100MRET1PFUSE 250V 5X20 TL PT PB-FREE 100mARoHS5/1/2005Pb-Free5/1/2005No
0218.100MX909PFUSE 5X20 RS BRAND 419959 (P)RoHS5/1/2005Pb-Free5/1/2005No
0218.100MXBPFUSE 5x20 C/CODE T LBC 100mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.100MXBPNo
0218.100MXEPFUSE 5x20 PGT T LBC 100mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.100MXEPPdf IconREACH181_Declaration_0218.100MXEPDoes Not ContainNo
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.