background-waves

0218.080

Product Status| Activei

0218.080

FUSE 5X20MM H PACK (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.075
Resistance (Ω)
9.07
IEC Marking
T80mAL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
200
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218.080 Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0218.080HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.080HXPPdf IconREACH205_Declaration_0218.080HXPDoes Not ContainPdf IconIPC_0218080.MXP_0218080.HXP
0218.080MRET1PFUSE 250V TL PT 5X20MM PB-FREE 80mARoHS5/1/2005Pb-Free5/1/2005No
0218.080MX909PFUSE 5X20 RS BRAND 415446 (P)RoHS5/1/2005Pb-Free5/1/2005No
0218.080MXBPFUSE 5x20 C/CODE T LBC 80mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
0218.080MXEPFUSE 5x20 PGT T LBC 80mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.080MXEPPdf IconREACH191_Declaration_0218.080MXEPDoes Not ContainNoPdf IconIPC_0218.080MXEP
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.