background-waves

0218.063

Product Status| Activei

0218.063

| Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
198.5
Resistance (Ω)
0.0076
IEC Marking
T6.3AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
interrupt Amperage (A) - 1
63
interrupt Voltage (V) -1
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free

0218.063 Resources

Showing 1 to 5 of 18 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0218.063HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.063HXPPdf IconREACH211_Declaration_0218.063HXPDoes Not ContainNo
0218.063HXPX
0218.063MRET1PFUSE 250V 5X20 TL PT PB-FREE 63mARoHS5/1/2005Pb-Free5/1/2005No
0218.063MRET1PX
0218.063MX909PFUSE 5X20 RS BRAND 415430 (P)RoHS5/1/2005Pb-Free5/1/2005No
  • /
  • 4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.