background-waves

0218.050

Product Status| Activei

0218.050

FUSE 250V 5X20 TL PT PB-FREE 50mA | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.027
Resistance (Ω)
21.292
IEC Marking
T50mAL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
200
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0218.050 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0218.050HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.050HXPPdf IconREACH219_Declaration_0218.050HXPDoes Not ContainNoPdf IconIPC_0218.050HXP
0218.050MRET1PFUSE 250V 5X20 TL PT PB-FREE 50mARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.050MRET1PNo
0218.050MXBPFUSE 5x20 C/CODE T LBC 50mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconREACH209_Declaration_0218.050MXBPDoes Not ContainNo
0218.050MXEPFUSE 5x20 PGT T LBC 50mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.050MXEPNo
0218.050MXPFUSE 5x20 T LBC 50mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.050MXPPdf IconREACH191_Declaration_0218.050MXPDoes Not ContainNo
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.