background-waves

0217.080

Product Status| Activei

0217.080

FUSE 250V 5x20 FA PT PB-FREE 80mA | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.00132
Resistance (Ω)
7.89
IEC Marking
F80mAL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0217.080 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0217.080HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.080HXPPdf IconREACH201_Declaration_0217.080HXPDoes Not ContainNo
0217.080MRET1PFUSE 250V 5x20 FA PT PB-FREE 80mARoHS2/1/2005Pb-Free2/1/2005No
0217.080MXBPFUSE 5x20 C/CODE F LBC 80mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0217.080MXEPFUSE 5x20 PGT F LBC 80mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.080MXEPPdf IconREACH191_Declaration_0217.080MXEPDoes Not ContainNoPdf IconIPC_0217.080MXEP
0217.080MXGPFUSE 5x20 CC PGT F LBC 80mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.