background-waves

0217.050

Product Status| Activei

0217.050

FUSE 5X20MM V PACK (P) | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.00049
Resistance (Ω)
15.2
IEC Marking
F50mAL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217.050 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0217.050HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconREACH197_Declaration_0217.050HXPDoes Not ContainNoPdf IconIPC_0217.050HXP
0217.050MRET1PFUSE 250V 5x20 FA PT PB-FREE 50mARoHS2/1/2005Pb-Free2/1/2005No
0217.050MXBPFUSE 5x20 C/CODE F LBC 50mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0217.050MXEPFUSE 5x20 PGT F LBC 50mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0217.050MXPFUSE 5x20 F LBC 50mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.050MXPPdf IconREACH_SVHC Declaration_0217.050MXPDoes Not ContainNoPdf IconIPC_0217.050MXP
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.