background-waves

0217.032

Product Status| Activei

0217.032

FUSE 5x20 F LBC 32mA/250V (P) | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.00015
Resistance (Ω)
262.2
IEC Marking
F32mAL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217.032 Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0217.032HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.032HXPPdf IconREACH181_Declaration_0217.032HXPDoes Not ContainNoPdf IconIPC_0217.032MXP
0217.032MRET1PFUSE 250V 5x20 FA PT PB-FREE 32mARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.032MRET1PPdf IconREACH_SVHC Declaration_0217.032MRET1PDoes Not ContainNo
0217.032MXEPFUSE 5x20 PGT F LBC 32mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.032MXEPPdf IconREACH_SVHC Declaration_0217.032MXEPDoes Not ContainNo
0217.032MXPFUSE 5x20 F LBC 32mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.032MXPPdf IconREACH211_Declaration_0217.032MXPDoes Not ContainNoPdf IconIPC_0217.032MXP
0217.032TXPFUSE 250V IEC FA LBC 5X20 ROHS 32mARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.032TXPPdf IconREACH_SVHC Declaration_0217.032TXPDoes Not ContainNo
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.