background-waves

0216.250

Product Status| Activei

0216.250

FUSE 5x20 CC PGT F HBC 250mA/250V (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.0135
Resistance (Ω)
2.35
IEC Marking
F250mAH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216.250 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0216.250HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.250HXPPdf IconREACH_SVHC Declaration_0216.250HXPDoes Not ContainNoPdf IconIPC_0216.250HXP
0216.250MRET1PFUSE 250V IEC FA HBC 5X20MM RoHS 250mARoHS5/1/2005Pb-Free5/1/2005No
0216.250MXBPFUSE 5x20 C/CODE F HBC 250mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
0216.250MXEPFUSE 5x20 PGT F HBC 250mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.250MXEPPdf IconREACH209_Declaration_0216.250MXEPDoes Not ContainNoPdf IconIPC_0216.250MXEP
0216.250MXGPFUSE 5x20 CC PGT F HBC 250mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.