background-waves

0216.100

Product Status| Activei

0216.100

FUSE 5x20 CC PGT F HBC 100mA/250V (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.0045
Resistance (Ω)
5.7925
IEC Marking
F100mAH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216.100 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0216.100HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.100HXPPdf IconREACH209_Declaration_0216.100HXPDoes Not ContainNoPdf IconIPC_0216.100HXP
0216.100MRET1PFUS 5X20 PGT T1 F HBC 100mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
0216.100MXEPFUSE 5x20 PGT F HBC 100mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.100MXEPPdf IconREACH_SVHC Declaration_0216.100MXEPDoes Not ContainNoPdf IconIPC_0216.100MXEP
0216.100MXGPFUSE 5x20 CC PGT F HBC 100mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
0216.100MXPFUSE 5x20 F HBC 100mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.100MXPPdf IconREACH209_Declaration_0216.100MXPDoes Not ContainNoPdf IconIPC_0216.100MXP
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.