background-waves

0215.800

Product Status| Activei

0215.800

FUSE 5x20 PGT T HBC 800mA/250V (P) | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.975
Resistance (Ω)
0.4675
IEC Marking
T800mAH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
50
Fusing Characteristic 175 Percent
250
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215.800 Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215.800 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0215.800HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215.800HXPPdf IconREACH_SVHC Declaration_0215.800HXPDoes Not ContainNoPdf IconIPC 0215.800HXP
0215.800MRET1PFUSE 250V HBC 5X20 PT TL RoHS 800mARoHS6/1/2005Pb-Free6/1/2005No
0215.800MXBPFUSE 5x20 C/CODE T HBC 800mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005NoPdf IconIPC_0215.800MXBP
0215.800MXEPFUSE 5x20 PGT T HBC 800mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005No
0215.800MXGPFUSE 5x20 CC PGT T HBC 800mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005No
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.