background-waves

0215.500

Product Status| Activei

0215.500

FUSE 250V HBC 5X20 PT TL RoHS 500mA | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.42
Resistance (Ω)
1.1675
IEC Marking
T500mAH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
50
Fusing Characteristic 175 Percent
250
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215.500 Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215.500 Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0215.500HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215.500HXPPdf IconREACH_SVHC Declaration_0215.500HXPDoes Not ContainNoPdf IconIPC_0215.500HXP
0215.500MRET1PFUSE 250V HBC 5X20 PT TL RoHS 500mARoHS6/1/2005Pb-Free6/1/2005No
0215.500MXBPFUSE 5x20 C/CODE T HBC 500mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005No
0215.500MXEPFUSE 5x20 PGT T HBC 500mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconREACH191_Declaration_0215.500MXEPDoes Not ContainNo
0215.500MXF22PFUSE 250V TD HBC 5X20MM RAD RoHS 500mARoHS6/1/2005Pb-Free6/1/2005No
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.