background-waves

0215.200

Product Status| Activei

0215.200

FUSE 5X20MM H PACK (P) | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.34
Resistance (Ω)
1.84
IEC Marking
T200mAH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interupt Voltage Type
AC
Fusing Characteristic 400 Percent
50
Fusing Characteristic 175 Percent
250
interrupt Amperage (A) - 1
1500
interrupt Voltage (V) -1
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215.200 Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215.200 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0215.200HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215.200HXPPdf IconREACH_SVHC Declaration_0215.200HXPDoes Not ContainNoPdf IconIPC_0215.200MXP
0215.200MRET1PFUSE 250V IEC TD HBC 5X20 PT RoHS 200mARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215.200MRET1PPdf IconREACH191_Declaration_0215.200MRET1PDoes Not ContainNo
0215.200MXBPFUSE 5x20 C/CODE T HBC 200mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005No
0215.200MXEPFUSE 5x20 PGT T HBC 200mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215.200MXEPPdf IconREACH_SVHC Declaration_0215.200MXEPDoes Not ContainNo
0215.200MXGPFUSE 5x20 CC PGT T HBC 200mA/250V (P)RoHS6/1/2005Pb-Free6/1/2005No
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.