background-waves

0505020.

Product Status| Activei

0505020.

FUSE 500V 3AB PB-FREE 20A | Series: 505
info
The 505 series is the first 500VAC/VDC rated, ceramic fuse in the 6x32mm Littelfuse product family.

Its high interrupting rating in a compact form factor of 6 x 32mm makes it a smaller fuse option to 10.3 x 38.1mm, 500V fuses. It is an ideal circuit protection solution for high energy applications.

In addition, the 505 series with high interrupting rating at both 500VAC and 500VDC which ensures the circuit is well-protected under very high current short circuit conditions.
PropertyValue
Maximum AC Voltage (V)
500
Nominal Melting I2T (A2sec)
101
Resistance (Ω)
0.0063
Opening
Fast-Acting (F)
Voltage Rating (V)
500
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 2
DC
Interupt Voltage Type
AC
interrupt Amperage (A) - 2
20000
interrupt Voltage (V) -2
500
interrupt Amperage (A) - 1
30000
interrupt Voltage (V) -1
500
  • DC interrupting current
  • Provides fast response to faulty current
  • UL and CSA agency approval

0505020. Applications

Highlights Section

  • Input of 3 phase Power Supplies
  • Uniterruptible Power Supplies (UPS)

0505020. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0505020.MXEPFUSE 500V 3AB PT PB-FREE 20ARoHS5/25/2009Pb-Free5/25/2009Pdf IconCoC_RoHS10_0505020.MXEPPdf IconREACH_SVHC Declaration_0505020.MXEPDoes Not ContainYes5/25/2009Pdf IconIPC_0505020.MXEP
0505020.MXPFUSE 500V 3AB PB-FREE 20ARoHS5/25/2009Pb-Free5/25/2009Pdf IconCoC_RoHS10_0505020.MXPPdf IconREACH209_Declaration_0505020.MXPDoes Not ContainYes5/25/2009Pdf IconIPC_0505020.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.