background-waves

0325.187

Product Status| Activei

0325.187

FUSE 250V SB PT 3AB Pb-FREE .187A | Series: 325
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.33
Resistance (Ω)
7.725
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interupt Voltage Type
AC
Fusing Characteristic 135 Percent
1
interrupt Amperage (A) - 1
100
interrupt Voltage (V) -1
250
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0325.187 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0325.187HXPFUSE 250V SB PT 3AB Pb-FREE .187ARoHS3/7/2005Pb-Free3/7/2005No
0325.187MXPFUSE 250V SB PT 3AB Pb-FREE .187ARoHS3/7/2005Pb-Free3/7/2005No
0325.187VXPFUSE 250V SB PT 3AB Pb-FREE .187ARoHS3/7/2005Pb-Free3/7/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.