background-waves

0324003.

Product Status| Activei

0324003.

FUSE 250V FA PGT 3AB Pb FREE 3A LUCENT | Series: 324
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
14.6
Resistance (Ω)
0.04345
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
125
interrupt Amperage (A) - 1
100
interrupt Voltage (V) -1
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0324003. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0324003.HXATPFUSE 250V FA PGT 3AB Pb FREE 3A LUCENTRoHS3/7/2005Pb-Free3/7/2005Yes
0324003.HXPFUSE 250V FA PT 3AB Pb-FREE 3ARoHS3/7/2005Pb-Free3/7/2005Yes
0324003.MXPFUSE 250V FA PT 3AB Pb-FREE 3ARoHS3/7/2005Pb-Free3/7/2005YesPdf IconIPC_0324003.MXP
0324003.VXPFUSE 250V FA PT 3AB Pb-FREE 3ARoHS3/7/2005Pb-Free3/7/2005Yes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.