background-waves

0314003.

Product Status| Activei

0314003.

FUSE 250V FA 3AB Pb-FREE 3A | Series: 314
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
14.6
Resistance (Ω)
0.04345
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
interrupt Amperage (A) - 1
100
interrupt Voltage (V) -1
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0314003. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0314003.HXPFUSE 250V FA 3AB Pb-FREE 3ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314003.HXPPdf IconREACH219_Declaration_0314003.HXPDoes Not ContainYes
0314003.MXPFUSE 250V FA 3AB Pb-FREE 3ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314003.MXPPdf IconREACH_SVHC Declaration_0314003.MXPDoes Not ContainYes
0314003.VXPFUSE 250V FA 3AB PB-FREE 3ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314003.VXPPdf IconREACH_SVHC Declaration_0314003.VXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.