background-waves

087706.3

Product Status| Activei

087706.3

FUSE 250V IEC 3.6x10 TL PT PB-FREE 6.3A | Series: 877
info
877 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

877 series is a Slo-Blo® type fuse, designed in accordance to IEC 60127-3 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
190
Resistance (Ω)
0.0087
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
63
Interupt Voltage Type
AC
interrupt Voltage (V) -1
250
  • Real 3.6x10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval

087706.3 Applications

Highlights Section

  • Power supplies
  • Adaptors

087706.3 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
087706.3MRET1PFUSE 250V IEC 3.6x10 TL PT PB-FREE 6.3ARoHS1/1/2008Pb-Free1/1/2008Pdf IconCoC_RoHS10_087706.3MRET1PPdf IconREACH201_Declaration_087706.3MRET1PDoes Not ContainYes1/1/2008Pdf IconIPC_087706.3MRET1P_087706.3MXEP
087706.3MXEPFUSE 250V IEC 3.6x10 TL PT PB-FREE 6.3ARoHS1/1/2008Pb-Free1/1/2008Pdf IconCoC_RoHS10_087706.3MXEPPdf IconREACH191_Declaration_087706.3MXEPDoes Not ContainYes1/1/2008Pdf IconIPC_087706.3MRET1P_087706.3MXEP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.