background-waves

0877004.

Product Status| Activei

0877004.

FUSE 250V IEC 3.6x10 TL PT TR PB-FREE 4A | Series: 877
info
877 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

877 series is a Slo-Blo® type fuse, designed in accordance to IEC 60127-3 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
143.4
Resistance (Ω)
0.0167
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
40
Interupt Voltage Type
AC
interrupt Voltage (V) -1
250
  • Real 3.6x10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval

0877004. Applications

Highlights Section

  • Power supplies
  • Adaptors

0877004. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0877004.MRET1PFUSE 250V IEC 3.6x10 TL PT TR PB-FREE 4ARoHS1/1/2008Pb-Free1/1/2008Pdf IconCoC_RoHS10_0877004.MRET1PPdf IconREACH201_Declaration_0877004.MRET1PDoes Not ContainYes1/1/2008Pdf IconIPC_0877004.MRET1P
0877004.MXEPFUSE 250V IEC 3.6x10 TL PT PB-FREE 4ARoHS1/1/2008Pb-Free1/1/2008Yes1/1/2008Pdf IconIPC_0877004.MRET1P_0877004.MXEP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.