background-waves

087601.6

Product Status| Activei

087601.6

FUSE 250V IEC 3.6x10 FA PT TR 1.6A | Series: 876
info
876 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

876 series is a fast acting type fuse, designed in accordance to IEC 60127-3 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.8
Resistance (Ω)
0.0388
Body
Ceramic
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
35
Interupt Voltage Type
AC
interrupt Voltage (V) -1
250
  • Real 3.6x10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval

087601.6 Applications

Highlights Section

  • Power supplies
  • Adaptors

087601.6 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
087601.6MRET1PFUSE 250V IEC 3.6x10 FA PT TR 1.6ARoHSPb-FreeNo
087601.6MXEPFUSE 250V IEC 3.6x10 FA PT PB-FREE 1.6ARoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.