background-waves

0875.400

Product Status| Activei

0875.400

FUSE 250V 3.6X10 SB PT PB-FREE .400A | Series: 875
info
875 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

875 series is a Slo-Blo® type fuse, designed in accordance to UL/CSA 248 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.136
Resistance (Ω)
0.321
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
Interupt Voltage Type
AC
interrupt Voltage (V) -1
250
  • Real 3.6x10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval

0875.400 Applications

Highlights Section

  • Power supplies
  • Adaptors

0875.400 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0875.400MRET1PFUSE 250V 3.6X10 SB PT PB-FREE .400ARoHS8/1/2007Pb-Free8/1/2007Pdf IconCoC_RoHS10_0875.400MRET1PPdf IconREACH205_Declaration_0875.400MRET1PDoes Not ContainYes8/1/2007
0875.400MXEPFUSE 250V 3.6X10 SB PT PB-FREE .400ARoHS8/1/2007Pb-Free8/1/2007Yes8/1/2007

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.