background-waves

067301.5

Product Status| Activei

067301.5

FUSE 3.6X10MM UL GLASS TD 1.5A PT | Series: 673
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
3.52
Resistance (Ω)
0.0515
Body
Glass
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
Interupt Voltage Type
AC
interrupt Voltage (V) -1
250
  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications.

067301.5 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
067301.5DRT4FUSE 3.6X10MM UL GLASS TD 1.5A PT TRRoHSPb-FreeYes
067301.5MXEFUSE 3.6X10MM UL GLASS TD 1.5A PTRoHSPb-FreeYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.