background-waves

0672.750

Product Status| Not for New Designsi

0672.750

FUSE 3.6X10MM UL GLASS FA .750A PT TR | Series: 672
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.254
Resistance (Ω)
0.130999997
Body
Glass
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
50
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
250
  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications.

0672.750 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0672.750DRT4FUSE 3.6X10MM UL GLASS FA .750A PT TRRoHSNoYes
0672.750MXEFUSE 3.6X10MM UL GLASS FA .750A PTRoHSNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.