background-waves

3.6x10mm Fuses - Cartridge Fuses

Light ballasts, power supply modules, and ac power adapters depend on 3.6x10 mm cartridge fuses for overcurrent protection. Littelfuse produces several types of this subminiature ceramic-bodied fuse with either fast-acting or time-delayed/Slo-Blo® performance. Check the technical specifications when choosing a solution for your application.
  • Rated at 250 V ac
  • Available with very low ampere ratings (e.g., 100 mA)
  • All fuses UL Listed or UL Recognized
  • Certified lead-free and RoHS compliant
  • Small sizes make these fuses good choices for overcurrent protection where space is limited
  • Ceramic bodies ensure durability
  • Can mount on printed circuit boards
  • Compatible with wave soldering processes

3.6x10mm Fuses - Cartridge Fuses Parts

FiltersFilters

0.0005onClick
240.0005onClick

0onClick
7.53onClick

3.6x10mm Fuses - Cartridge Fuses Resources