background-waves

023003.5

Product Status| Activei

023003.5

FUSE 250V SB PT IND 2AG Pb-FREE 3.5A | Series: 230
info

The 2AG Slo-Blo® Fuses are available in cartridge form or with axial leads. 2AG Fuses providing the same performance characteristics as their 3AG counterpart, while occupying one-third the space.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
110
Resistance (Ω)
0.0312
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
interrupt Amperage (A) - 1
100
interrupt Voltage (V) -1
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • 229 series 2AG fuses have time-delay of 313 series 3AG fuses in less than one-third of the space.
  • They provide superior protection for inductive loads such as motors, transformers, and solenoids.
  • Use whenever time-delay fuses are indicated.
  • An indicating version whose glass body changes color when the fuse opens is available.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 2AG fuse design

023003.5 Resources

Showing 1 to 5 of 18 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
023003.5DRT1PFUSE 250V SB PT 2AG Pb-FREE 3.5ARoHS2/11/2005Pb-Free2/11/2005Yes
023003.5DRT1SPFUSE 250V SB PT IND 2AG Pb-FREE 3.5ARoHS2/11/2005Pb-Free2/11/2005No
023003.5DRT2PFUSE 250V SB PT 2AG Pb-FREE 3.5ARoHS2/11/2005Pb-Free2/11/2005Yes
023003.5DRT2SPFUSE 250V SB PT IND 2AG Pb-FREE 3.5ARoHS2/11/2005Pb-Free2/11/2005Yes
023003.5DRT3PFUSE 250V SB PT 2AG Pb-FREE 3.5ARoHS2/11/2005Pb-Free2/11/2005No
  • /
  • 4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.