background-waves

0225001.

Product Status| Activei

0225001.

FUSE 250V FA 2AG Pb-FREE 1A | Series: 225
info

The 2AG Fast-Acting Fuses are available in cartridge
form or with axial leads. 2AG Fuses provide the same
performance characteristics as their 3AG counterpart, while
occupying one-third the space. Sleeved fuses are available.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2.22
Resistance (Ω)
0.1027
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0225001. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0225001.HXPFUSE 250V FA 2AG Pb-FREE 1ARoHS2/8/2005Pb-Free2/8/2005Pdf IconCoC_RoHS10_0225001.HXPPdf IconREACH201_Declaration_0225001.HXPDoes Not ContainYes
0225001.MXPFUSE 250V FA 2AG Pb-FREE 1ARoHS2/8/2005Pb-Free2/8/2005Pdf IconCoC_RoHS10_0225001.MXPPdf IconREACH211_Declaration_0225001.MXPDoes Not ContainYes
0225001.VXPFUSE 250V FA 2AG PB-FREE 1ARoHS2/8/2005Pb-Free2/8/2005Pdf IconCoC_RoHS10_0225001.VXPPdf IconREACH201_Declaration_0225001.VXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.